HUBBELL CANADA
Image of EKJ-323SS-EX EKJ-323SS-EX - 1" x 23" Flexible Coupling, Stainless Steel, Quad Listed
* Representative image
Image of EKJ-323SS-EX EKJ-323SS-EX - 1" x 23" Flexible Coupling, Stainless Steel, Quad Listed

EKJ-323SS-EX - 1" x 23" Flexible Coupling, Stainless Steel, Quad Listed

Brand: Killark

Catalog ID: EKJ-323SS-EX

1" x 23" Flexible Coupling, Stainless Steel, Quad Listed

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes in a braided stainless steel finish for the ultimate corrosive resistance and is certified Quad Listed.

Product details

General

Application

Catalog Number

EKJ-323SS-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

EKJ

Type

UPC

783936073545

Dimensions

Gross Weight with Packaging

9.55

Hub Size

1"

Certifications And Compliance

ATEX File Number

10ATEX11068U

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0057U