HUBBELL CANADA
Image of EKJ-517SS-EX EKJ-517SS-EX - 1-1/2" x 17" Flexible Coupling, Stainless Steel, Quad Listed

EKJ-517SS-EX - 1-1/2" x 17" Flexible Coupling, Stainless Steel, Quad Listed

Brand: Killark

Catalog ID: EKJ-517SS-EX

1-1/2" x 17" Flexible Coupling, Stainless Steel, Quad Listed

  • Stainless Steel flexible metal construction
  • NPT male fitting (316SS) welded to each end
  • Outer Braid (304SS) with inner flex hose of 321SS
  • Inner liner of silicone coated fabric
  • Certified QUAD listed

Stainless steel wirebraid construction. Annular corrugated seamless hose. Cast in ribs for easy installation. Furnished with two zinc plated steel nipples.

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-517SS-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Stainless Steel

Series

EKJ

Type

Flexible Coupling

UPC

783936073590

Dimensions

Gross Weight with Packaging

9.42

Hub Size

1-1/2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer