HUBBELL CANADA
Image of EKJS-736 EKJS-736 - 2-1/2" x 36" Flexible Coupling, Stainless Steel

EKJS-736 - 2-1/2" x 36" Flexible Coupling, Stainless Steel

Brand: Killark

Catalog ID: EKJS-736

2-1/2" x 36" Flexible Coupling, Stainless Steel

  • Annular corrugated seamless hose
  • Cast in ribs for easy installation
  • 1/2” – 2” sizes furnished with two zinc plated steel nipples 2-1/2” – 4” sizes furnished with two aluminum nipples

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a stainless steel finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

General

Catalog Number

EKJS-736

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Stainless Steel

Series

EKJ

Type

Flexible Coupling

UPC

783936118185

Dimensions

Hub Size

2-1/2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1