
Brand: Killark
Catalog ID: EMI30-EB
Catalog Number
EMI30-EB
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Medium Base
Light Source
Incandescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Glass Globe - Fluted
UPC
783936128887
Frequency Rating
60 Hz
Voltage Rating
120-277 VAC
Wattage
300 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
1