HUBBELL CANADA
Image of EMI30B2ML EMI30B2ML - Incandescent 300W 1" Bracket Mount ML
Image of EMI30B2ML EMI30B2ML - Incandescent 300W 1" Bracket Mount ML
Discontinued

EMI30B2ML - Incandescent 300W 1" Bracket Mount ML

Brand: Killark

Catalog ID: EMI30B2ML

Incandescent 300W 1" Bracket Mount ML

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMI30B2ML

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936135120

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1