HUBBELL CANADA
EMS070D5G - HID 70W HPS Quadri-Volt 1-1/2" Stanchion Mount with Guard
Image of EMS070D5G EMS070D5G - HID 70W HPS Quadri-Volt 1-1/2" Stanchion Mount with Guard
Image of EMS070D5G EMS070D5G - HID 70W HPS Quadri-Volt 1-1/2" Stanchion Mount with Guard
Discontinued

EMS070D5G - HID 70W HPS Quadri-Volt 1-1/2" Stanchion Mount with Guard

Brand: Killark

Catalog ID: EMS070D5G

HID 70W HPS Quadri-Volt 1-1/2" Stanchion Mount with Guard

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMS070D5G

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936149066

Dimensions

Hub Size

1-1/2"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

70 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2