HUBBELL CANADA
Image of CCS100 Emt Compression Conn Steel 1.00 In., CCS100

Emt Compression Conn Steel 1.00 In., CCS100

Brand: TradeSelect

Catalog ID: CCS100

EMT COMPRESSION CONN STEEL 1.00IN

Trade size: 1" (27), Carton Quantity: 25, Case Quantity: 100

General

Application

Connects EMT conduit to metal enclosures such as load centers and steel outlet boxes

Catalog Number

CCS100

Material

Steel

Type

EMT Compression Connector

UPC

626463034583

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

25

Pallet Quantity

4800