HUBBELL CANADA
Image of CCS150 Emt Compression Conn Steel 1.50 In., CCS150

Emt Compression Conn Steel 1.50 In., CCS150

Brand: TradeSelect

Catalog ID: CCS150

EMT COMPRESSION CONN STEEL 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 20

General

Application

Connects EMT conduit to metal enclosures such as load centers and steel outlet boxes

Catalog Number

CCS150

Material

Steel

Type

EMT Compression Connector

UPC

626463034606

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

3520