HUBBELL CANADA
Image of CCS200 Emt Compression Conn Steel 2.00 In., CCS200

Emt Compression Conn Steel 2.00 In., CCS200

Brand: TradeSelect

Catalog ID: CCS200

EMT COMPRESSION CONN STEEL 2.00IN

Trade size: 2" (53), Case Quantity: 20

General

Application

Connects EMT conduit to metal enclosures such as load centers and steel outlet boxes

Catalog Number

CCS200

Material

Steel

Type

EMT Compression Connector

UPC

626463034613

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

20

Pallet Quantity

1800