HUBBELL CANADA
Image of CCS400 Emt Compression Conn Steel 4.00 In., CCS400

Emt Compression Conn Steel 4.00 In., CCS400

Brand: TradeSelect

Catalog ID: CCS400

EMT COMPRESSION CONN STEEL 4.00IN

Trade size: 4" (103), Case Quantity: 1

General

Application

Connects EMT conduit to metal enclosures such as load centers and steel outlet boxes

Catalog Number

CCS400

Material

Steel

Type

EMT Compression Connector

UPC

626463034644

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

343