HUBBELL CANADA
Image of CCSI075 Emt Compression Conn Steel Ins 0.75 In., CCSI075

Emt Compression Conn Steel Ins 0.75 In., CCSI075

OR

Brand: TradeSelect

Catalog ID: CCSI075

EMT COMPRESSION CONN STEEL INS 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

General

Application

For use to bond EMT conduit to a box or enclosure

Catalog Number

CCSI075

Material

Steel

Type

EMT Compression Connector

UPC

626463034668

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

25

Pallet Quantity

10000