HUBBELL CANADA
Image of CCSI100 Emt Compression Conn Steel Ins 1.00 In., CCSI100

Emt Compression Conn Steel Ins 1.00 In., CCSI100

Brand: TradeSelect

Catalog ID: CCSI100

EMT COMPRESSION CONN STEEL INS 1.00IN

Trade size: 1" (27), Carton Quantity: 25, Case Quantity: 100

General

Application

For use to bond EMT conduit to a box or enclosure

Catalog Number

CCSI100

Material

Steel

Type

EMT Compression Connector

UPC

626463034675

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

25

Pallet Quantity

4800