HUBBELL CANADA
Image of CCSI125 Emt Compression Conn Steel Ins 1.25 In., CCSI125

Emt Compression Conn Steel Ins 1.25 In., CCSI125

Brand: TradeSelect

Catalog ID: CCSI125

EMT COMPRESSION CONN STEEL INS 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 5, Case Quantity: 25

General

Application

For use to bond EMT conduit to a box or enclosure

Catalog Number

CCSI125

Material

Steel

Type

EMT Compression Connector

UPC

626463034682

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

5

Pallet Quantity

2500