HUBBELL CANADA
Image of CCSI150 Emt Compression Conn Steel Ins 1.50 In., CCSI150

Emt Compression Conn Steel Ins 1.50 In., CCSI150

Brand: TradeSelect

Catalog ID: CCSI150

EMT COMPRESSION CONN STEEL INS 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 20

General

Application

For use to bond EMT conduit to a box or enclosure

Catalog Number

CCSI150

Material

Steel

Type

EMT Compression Connector

UPC

626463034699

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

3520