HUBBELL CANADA
Image of CCSI300 Emt Compression Conn Steel Ins 3.00 In., CCSI300

Emt Compression Conn Steel Ins 3.00 In., CCSI300

Brand: TradeSelect

Catalog ID: CCSI300

EMT COMPRESSION CONN STEEL INS 3.00IN

Trade size: 3" (78), Case Quantity: 1

General

Application

For use to bond EMT conduit to a box or enclosure

Catalog Number

CCSI300

Material

Steel

Type

EMT Compression Connector

UPC

626463034729

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

648