HUBBELL CANADA
Image of CCSI400 Emt Compression Conn Steel Ins 4.00 In., CCSI400

Emt Compression Conn Steel Ins 4.00 In., CCSI400

Brand: TradeSelect

Catalog ID: CCSI400

EMT COMPRESSION CONN STEEL INS 4.00IN

Trade size: 4" (103), Case Quantity: 1

General

Application

For use to bond EMT conduit to a box or enclosure

Catalog Number

CCSI400

Material

Steel

Type

EMT Compression Connector

UPC

626463034736

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

343