HUBBELL CANADA
Image of CCZ050 Emt Compression Conn Zinc 0.50 In., CCZ050
Clearance

Emt Compression Conn Zinc 0.50 In., CCZ050

Brand: TradeSelect

Catalog ID: CCZ050

EMT COMPRESSION CONN ZINC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZ050

Material

Zinc

Type

EMT Compression Connector

UPC

626463034385

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50

Pallet Quantity

36000