HUBBELL CANADA
Image of CCZ100 Emt Compression Conn Zinc 1.00 In., CCZ100
Clearance

Emt Compression Conn Zinc 1.00 In., CCZ100

Brand: TradeSelect

Catalog ID: CCZ100

EMT COMPRESSION CONN ZINC 1.00IN

Trade size: 1" (27), Carton Quantity: 20, Case Quantity: 200

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZ100

Material

Zinc

Type

EMT Compression Connector

UPC

626463034408

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25