HUBBELL CANADA
Image of CCZ200 Emt Compression Conn Zinc 2.00 In., CCZ200

Emt Compression Conn Zinc 2.00 In., CCZ200

Brand: TradeSelect

Catalog ID: CCZ200

EMT COMPRESSION CONN ZINC 2.00IN

Trade size: 2" (53), Carton Quantity: 10, Case Quantity: 40

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZ200

Material

Zinc

Type

EMT Compression Connector

UPC

626463034439

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5