HUBBELL CANADA
Image of CCZ250 Emt Compression Conn Zinc 2.50 In., CCZ250

Emt Compression Conn Zinc 2.50 In., CCZ250

Brand: TradeSelect

Catalog ID: CCZ250

EMT COMPRESSION CONN ZINC 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 12

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZ250

Material

Zinc

Type

EMT Compression Connector

UPC

626463034446

Certifications And Compliance

Certified Listed

CSA, UL LISTED