HUBBELL CANADA
Image of CCZ300 Emt Compression Conn Zinc 3.00 In., CCZ300

Emt Compression Conn Zinc 3.00 In., CCZ300

Brand: TradeSelect

Catalog ID: CCZ300

EMT COMPRESSION CONN ZINC 3.00IN

Trade size: 3" (78), Case Quantity: 12

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZ300

Material

Zinc

Type

EMT Compression Connector

UPC

626463034453

Certifications And Compliance

Certified Listed

CSA, UL LISTED