HUBBELL CANADA
Image of CCZ400 Emt Compression Conn Zinc 4.00 In., CCZ400

Emt Compression Conn Zinc 4.00 In., CCZ400

Brand: TradeSelect

Catalog ID: CCZ400

EMT COMPRESSION CONN ZINC 4.00IN

Trade size: 4" (103), Case Quantity: 6

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZ400

Material

Zinc

Type

EMT Compression Connector

UPC

626463034460

Certifications And Compliance

Certified Listed

CSA, UL LISTED