HUBBELL CANADA
Image of CCZI050 Emt Compression Conn Zinc Ins 0.50 In., CCZI050

Emt Compression Conn Zinc Ins 0.50 In., CCZI050

Brand: TradeSelect

Catalog ID: CCZI050

EMT COMPRESSION CONN ZINC INS 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZI050

Material

Zinc

Type

EMT Compression Connector

UPC

626463034477

Certifications And Compliance

Certified Listed

CSA, UL LISTED