HUBBELL CANADA
Image of CCZI075 Emt Compression Conn Zinc Ins 0.75 In., CCZI075
Clearance

Emt Compression Conn Zinc Ins 0.75 In., CCZI075

Brand: TradeSelect

Catalog ID: CCZI075

EMT COMPRESSION CONN ZINC INS 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZI075

Material

Zinc

Type

EMT Compression Connector

UPC

626463034484

Certifications And Compliance

Certified Listed

CSA, UL LISTED