HUBBELL CANADA
Image of CCZI150 Emt Compression Conn Zinc Ins 1.50 In., CCZI150

Emt Compression Conn Zinc Ins 1.50 In., CCZI150

Brand: TradeSelect

Catalog ID: CCZI150

EMT COMPRESSION CONN ZINC INS 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 15, Case Quantity: 60

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZI150

Material

Zinc

Type

EMT Compression Connector

UPC

626463034514

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10