HUBBELL CANADA
Image of CCZI250 Emt Compression Conn Zinc Ins 2.50 In., CCZI250

Emt Compression Conn Zinc Ins 2.50 In., CCZI250

Brand: TradeSelect

Catalog ID: CCZI250

EMT COMPRESSION CONN ZINC INS 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 12

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZI250

Material

Zinc

Type

EMT Compression Connector

UPC

626463034538

Certifications And Compliance

Certified Listed

CSA, UL LISTED