HUBBELL CANADA
Image of CCZI400 Emt Compression Conn Zinc Ins 4.00 In., CCZI400

Emt Compression Conn Zinc Ins 4.00 In., CCZI400

Brand: TradeSelect

Catalog ID: CCZI400

EMT COMPRESSION CONN ZINC INS 4.00IN

Trade size: 4" (103), Case Quantity: 6

General

Application

Used to bond EMT conduit to box or enclosure

Catalog Number

CCZI400

Material

Zinc

Type

EMT Compression Connector

UPC

626463034552

Certifications And Compliance

Certified Listed

CSA, UL LISTED