HUBBELL CANADA
Image of CKS250 Emt Compression Coupling Steel 2.50 In., CKS250

Emt Compression Coupling Steel 2.50 In., CKS250

Brand: TradeSelect

Catalog ID: CKS250

EMT COMPRESSION COUPLING STEEL 2.50IN

Trade size: 2" (53), Case Quantity: 5

General

Application

Used to connect two lengths of EMT and in concrete tight locations

Catalog Number

CKS250

Material

Steel

Type

EMT Compression Coupling

UPC

626463034804

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

800