HUBBELL CANADA
Image of CKS400 Emt Compression Coupling Steel 4.00 In., CKS400

Emt Compression Coupling Steel 4.00 In., CKS400

Brand: TradeSelect

Catalog ID: CKS400

EMT COMPRESSION COUPLING STEEL 4.00IN

Trade size: 4" (103), Case Quantity: 1

General

Application

Used to connect two lengths of EMT and in concrete tight locations

Catalog Number

CKS400

Material

Steel

Type

EMT Compression Coupling

UPC

626463034828

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

343