HUBBELL CANADA
Image of CKZ075 Emt Compression Coupling Zinc 0.75 In., CKZ075

Emt Compression Coupling Zinc 0.75 In., CKZ075

Brand: TradeSelect

Catalog ID: CKZ075

EMT COMPRESSION COUPLING ZINC 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

General

Application

Used to bond two ends of EMT conduit

Catalog Number

CKZ075

Material

Zinc

Type

EMT Compression Coupling

UPC

626463034842

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25