HUBBELL CANADA
Image of CKZ100 Emt Compression Coupling Zinc 1.00 In., CKZ100
Clearance

Emt Compression Coupling Zinc 1.00 In., CKZ100

Brand: TradeSelect

Catalog ID: CKZ100

EMT COMPRESSION COUPLING ZINC 1.00IN

Trade size: 1" (27), Carton Quantity: 20, Case Quantity: 200

General

Application

Used to bond two ends of EMT conduit

Catalog Number

CKZ100

Material

Zinc

Type

EMT Compression Coupling

UPC

626463034859

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

20