HUBBELL CANADA
Image of CKZ200 Emt Compression Coupling Zinc 2.00 In., CKZ200

Emt Compression Coupling Zinc 2.00 In., CKZ200

Brand: TradeSelect

Catalog ID: CKZ200

EMT COMPRESSION COUPLING ZINC 2.00IN

Trade size: 2" (53), Carton Quantity: 10, Case Quantity: 40

General

Application

Used to bond two ends of EMT conduit

Catalog Number

CKZ200

Material

Zinc

Type

EMT Compression Coupling

UPC

626463034880

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10