HUBBELL CANADA
Image of CKZ250 Emt Compression Coupling Zinc 2.50 In., CKZ250

Emt Compression Coupling Zinc 2.50 In., CKZ250

Brand: TradeSelect

Catalog ID: CKZ250

EMT COMPRESSION COUPLING ZINC 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 12

General

Application

Used to bond two ends of EMT conduit

Catalog Number

CKZ250

Material

Zinc

Type

EMT Compression Coupling

UPC

626463034897

Certifications And Compliance

Certified Listed

CSA, UL LISTED