HUBBELL CANADA
Image of CKZ300 Emt Compression Coupling Zinc 3.00 In., CKZ300

Emt Compression Coupling Zinc 3.00 In., CKZ300

Brand: TradeSelect

Catalog ID: CKZ300

EMT COMPRESSION COUPLING ZINC 3.00IN

Trade size: 3" (78), Case Quantity: 12

General

Application

Used to bond two ends of EMT conduit

Catalog Number

CKZ300

Material

Zinc

Type

EMT Compression Coupling

UPC

626463034903

Certifications And Compliance

Certified Listed

CSA, UL LISTED