HUBBELL CANADA
Image of SCZ050 Emt Set Screw Conn Zinc 0.50 In., SCZ050

Emt Set Screw Conn Zinc 0.50 In., SCZ050

Brand: TradeSelect

Catalog ID: SCZ050

EMT SET SCREW CONN ZINC 0.50IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZ050

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035405

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50