HUBBELL CANADA
Image of SCZI050 Emt Set Screw Conn Zinc Ins 0.50 In., SCZI050

Emt Set Screw Conn Zinc Ins 0.50 In., SCZI050

Brand: TradeSelect

Catalog ID: SCZI050

EMT SET SCREW CONN ZINC INS 0.50IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZI050

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035221

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50