HUBBELL CANADA
Image of SCZI075 Emt Set Screw Conn Zinc Ins 0.75 In., SCZI075

Emt Set Screw Conn Zinc Ins 0.75 In., SCZI075

Brand: TradeSelect

Catalog ID: SCZI075

EMT SET SCREW CONN ZINC INS 0.75IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZI075

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035238

Certifications And Compliance

Certified Listed

CSA, UL LISTED