HUBBELL CANADA
Image of SCZI100 Emt Set Screw Conn Zinc Ins 1.00 In., SCZI100

Emt Set Screw Conn Zinc Ins 1.00 In., SCZI100

Brand: TradeSelect

Catalog ID: SCZI100

EMT SET SCREW CONN ZINC INS 1.00IN

Trade size: 1" (27), Carton Quantity: 50, Case Quantity: 200

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZI100

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035245

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50