HUBBELL CANADA
Image of SCZI125 Emt Set Screw Conn Zinc Ins 1.25 In., SCZI125

Emt Set Screw Conn Zinc Ins 1.25 In., SCZI125

Brand: TradeSelect

Catalog ID: SCZI125

EMT SET SCREW CONN ZINC INS 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 25, Case Quantity: 100

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZI125

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035252

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25