HUBBELL CANADA
Image of SCZI150 Emt Set Screw Conn Zinc Ins 1.50 In., SCZI150

Emt Set Screw Conn Zinc Ins 1.50 In., SCZI150

Brand: TradeSelect

Catalog ID: SCZI150

EMT SET SCREW CONN ZINC INS 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 25

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZI150

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035269

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10