HUBBELL CANADA
Emt Set Screw Conn Zinc Ins 2.00 In., SCZI200
Image of SCZI200 Emt Set Screw Conn Zinc Ins 2.00 In., SCZI200
Image of SCZI200 Emt Set Screw Conn Zinc Ins 2.00 In., SCZI200

Emt Set Screw Conn Zinc Ins 2.00 In., SCZI200

Brand: TradeSelect

Catalog ID: SCZI200

EMT SET SCREW CONN ZINC INS 2.00IN

Trade size: 2" (53), Case Quantity: 20

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZI200

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035276

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5