HUBBELL CANADA
Image of SCZI250 Emt Set Screw Conn Zinc Ins 2.50 In., SCZI250

Emt Set Screw Conn Zinc Ins 2.50 In., SCZI250

Brand: TradeSelect

Catalog ID: SCZI250

EMT SET SCREW CONN ZINC INS 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 12

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZI250

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035283

Certifications And Compliance

Certified Listed

CSA, UL LISTED