HUBBELL CANADA
Image of SCZI300 Emt Set Screw Conn Zinc Ins 3.00 In., SCZI300

Emt Set Screw Conn Zinc Ins 3.00 In., SCZI300

Brand: TradeSelect

Catalog ID: SCZI300

EMT SET SCREW CONN ZINC INS 3.00IN

Trade size: 4" (103), Case Quantity: 6

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCZI300

Material

Zinc

Type

EMT Set Screw Connector

UPC

626463035290

Certifications And Compliance

Certified Listed

CSA, UL LISTED