HUBBELL CANADA
Image of SKS125 Emt Set Screw Coupling Steel 1.25 In., SKS125

Emt Set Screw Coupling Steel 1.25 In., SKS125

Brand: TradeSelect

Catalog ID: SKS125

EMT SET SCREW COUPLING STEEL 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 25, Case Quantity: 100

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKS125

Material

Steel

Type

EMT Set Screw Coupling

UPC

626463035528

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

5

Pallet Quantity

2400