HUBBELL CANADA
Image of SKZ100 Emt Set Screw Coupling Zinc 1.00 In., SKZ100

Emt Set Screw Coupling Zinc 1.00 In., SKZ100

Brand: TradeSelect

Catalog ID: SKZ100

EMT SET SCREW COUPLING ZINC 1.00IN

Trade size: 1" (27), Carton Quantity: 50, Case Quantity: 200

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKZ100

Material

Zinc

Type

EMT Set Screw Coupling

UPC

626463035061

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50