HUBBELL CANADA
Image of SKZ125 Emt Set Screw Coupling Zinc 1.25 In., SKZ125
Clearance

Emt Set Screw Coupling Zinc 1.25 In., SKZ125

Brand: TradeSelect

Catalog ID: SKZ125

EMT SET SCREW COUPLING ZINC 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 25, Case Quantity: 100

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKZ125

Material

Zinc

Type

EMT Set Screw Coupling

UPC

626463035078

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25