HUBBELL CANADA
Image of SKZ150 Emt Set Screw Coupling Zinc 1.50 In., SKZ150

Emt Set Screw Coupling Zinc 1.50 In., SKZ150

Brand: TradeSelect

Catalog ID: SKZ150

EMT SET SCREW COUPLING ZINC 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 25

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKZ150

Material

Zinc

Type

EMT Set Screw Coupling

UPC

626463035085

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10