HUBBELL CANADA
Image of SKZ200 Emt Set Screw Coupling Zinc 2.00 In., SKZ200
Clearance

Emt Set Screw Coupling Zinc 2.00 In., SKZ200

Brand: TradeSelect

Catalog ID: SKZ200

EMT SET SCREW COUPLING ZINC 2.00IN

Trade size: 2" (53), Case Quantity: 20

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKZ200

Material

Zinc

Type

EMT Set Screw Coupling

UPC

626463035092

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5