HUBBELL CANADA
Image of SKZ250 Emt Set Screw Coupling Zinc 2.50 In., SKZ250

Emt Set Screw Coupling Zinc 2.50 In., SKZ250

Brand: TradeSelect

Catalog ID: SKZ250

EMT SET SCREW COUPLING ZINC 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 12

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKZ250

Material

Zinc

Type

EMT Set Screw Coupling

UPC

626463035108

Certifications And Compliance

Certified Listed

CSA, UL LISTED