HUBBELL CANADA
Image of SKZ300 Emt Set Screw Coupling Zinc 3.00 In., SKZ300
Clearance

Emt Set Screw Coupling Zinc 3.00 In., SKZ300

Brand: TradeSelect

Catalog ID: SKZ300

EMT SET SCREW COUPLING ZINC 3.00IN

Trade size: 3" (78), Case Quantity: 12

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKZ300

Material

Zinc

Type

EMT Set Screw Coupling

UPC

626463035115

Certifications And Compliance

Certified Listed

CSA, UL LISTED